HUBBELL POWER SYSTEMS
PDV-65 Optima Arrester (12.7 kV Uc, CCBI Hardware)
1

PDV-65 Optima Arrester (12.7 kV Uc, CCBI Hardware)

Brand: OHIO BRASS

Catalog ID: 294013CCBI

IEEE Normal Duty Class / IEC Distribution Medium Polymer Housed Surge Arrester

High quality distribution surge arresters backed by more than 35 years of excellent field exposure

  • Over 35 years of excellent field performance with over 40 million distribution arresters installed
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Reliable capacitive disconnector operates at fault currents as low as 1 Amp
  • Dynamic triple sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

General

Application

Distribution

Bracket Type

Catalog Number

294013CCBI

Color

Gray Housing

Material

ESPâ„¢ Polymer Housing

Type

Distribution

Dimensions

Stud Type

M12

Electrical Ratings

Creep and Leakage Distance

25.5 in (648 mm)

Current - Low Current Long Duration (LCLD) Test

75A

Duty Cycle

15 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

50.6 kV

Maximum Discharge Voltage

  • 39.9 kV @ 1.5 kA
  • 42.5 kV @ 3 kA
  • 45.3 kV @ 5 kA
  • 51 kV @ 10 kA
  • 58.9 kV @ 20 kA
  • 73.7 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

35.7 kV

MCOV

12.7 kV

Pressure Relief Capability-Symmetrical rms (kA)

15

Time - Low Current Long Duration (LCLD) Test

2000 microsec

Withstand Voltage - 60 Hz Wet

49.4

Withstand Voltage - Lightning Impulse

88.6

Configuration

Bracket Type