HUBBELL POWER SYSTEMS
PDV-65 Optima Arrester (15.3 kV MCOV, 7314 Hardware)
1

PDV-65 Optima Arrester (15.3 kV MCOV, 7314 Hardware)

Brand: OHIO BRASS

Catalog ID: 2132657314

IEEE Normal Duty Class / IEC Distribution Medium / High Quality Polymer Housed Surge Arrester

  • Over 35 years of excellent field performance with over 40 million distribution arresters installed
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Reliable capacitive disconnector operates at fault currents as low as 1 Amp
  • Dynamic triple sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

General

Application

Distribution

Bracket Type

None

Cantilever Bending Strength - Max.

45 Nm

Catalog Number

2132657314

Color

Gray Housing

EU RoHS Indicator

Contact Manufacturer

Material

ESP™ Polymer Housing

Mounting Position

Upright

Type

Distribution

UPC

096359410171

Dimensions

Depth

3.63 in

Dimensions

9.313 in x 8.57 in x 11.94 in

Height

11.94 in

Length

9.313 in

Stud Type

3/8-16

Weight

2.3 lb

Width

8.57 in

Electrical Ratings

Creep and Leakage Distance

23.3 in (592 mm)

Current - Low Current Long Duration (LCLD) Test

75 A

Duty Cycle

18 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

59.7 kV

Maximum Discharge Voltage

  • 47.2 kV @ 1.5 kA
  • 50.3 kV @ 3 kA
  • 53.6 kV @ 5 kA
  • 60.3 kV @ 10 kA
  • 69.7 kV @ 20 kA
  • 87.1 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

42.2 kV

MCOV

15.3 kV

Minimum Strike

9.7 in

Pressure Relief Capability-Symmetrical rms (kA)

15

Time - Low Current Long Duration (LCLD) Test

2000 µs

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Force Related

Cantilever Bending Strength - Max.

45 Nm

Configuration

Bracket Type

None

Mounting Position

Upright

Logistics

Pallet Quantity

136