HUBBELL POWER SYSTEMS
PDV-65 Optima Arrester (5.1 kV Uc, CCAA Hardware)
1

PDV-65 Optima Arrester (5.1 kV Uc, CCAA Hardware)

Brand: OHIO BRASS

Catalog ID: 294005CCAA

IEEE Normal Duty Class / IEC Distribution Medium / High Quality Polymer Housed Surge Arrester

  • Over 35 years of excellent field performance with over 40 million distribution arresters installed
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Reliable capacitive disconnector operates at fault currents as low as 1 Amp
  • Dynamic triple sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

General

Application

Distribution

Bracket Type

None

Catalog Number

294005CCAA

Color

Gray Housing

Material

ESP™ Polymer Housing

Type

Distribution

UPC

096359666714

Dimensions

Stud Type

M12

Electrical Ratings

Creep and Leakage Distance

15.4 in (391 mm)

Current - Low Current Long Duration (LCLD) Test

75A

Duty Cycle

6 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

20.7 kV

Maximum Discharge Voltage

  • 16.3 kV @ 1.5 kA
  • 17.3 kV @ 3 kA
  • 18.5 kV @ 5 kA
  • 20.8 kV @ 10 kA
  • 24 kV @ 20 kA
  • 30 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

14.6 kV

MCOV

5.1 kV

Pressure Relief Capability-Symmetrical rms (kA)

15

Time - Low Current Long Duration (LCLD) Test

2000 µs

Withstand Voltage - 60 Hz Wet

19.8

Withstand Voltage - Lightning Impulse

40.5

Configuration

Bracket Type

None