
Brand: EMC
Catalog ID: EM-6300-01
Applications: New Installation and rehabilitation of pedestal grounds to accept new #6 AWG bonding harness or braid
Catalog Number
EM-6300-01
Material
Stainless steel
Dimensions
3.778 in x 1.500 in x 1.262 in
Height
1.262 in
Length
3.778 in
Weight
0.136 lb
Width
1.5 in
Conductor Size
#6 AWG