HUBBELL POWER SYSTEMS
Penetrating Cluster Bar, 11 in (279 mm) Bar, w/ Pressure Terminal, 36 in (914 mm) Chain, Pole-Penetrating Screw, Grade 5
Image of C6000152A Penetrating Cluster Bar, 11 in (279 mm) Bar, w/ Pressure Terminal, 36 in (914 mm) Chain, Pole-Penetrating Screw, Grade 5

Penetrating Cluster Bar, 11 in (279 mm) Bar, w/ Pressure Terminal, 36 in (914 mm) Chain, Pole-Penetrating Screw, Grade 5

Brand: CHANCE Lineman Grade Tools

Catalog ID: C6000152A

Penetrating Cluster Bar, 11in. Bar, w/ Pressure Terminal, 36in. Chain, Pole-Penetrating Screw, Grade 5

  • Used to create an Equi-Potential Zone (EPZ) on poles with temporary protective ground sets
  • Designed and tested to ASTM F855 Grade 5 withstand rating of 43kA for 15 cycles or 30kA for 30 cycles
  • 11" copper bar for mounting ground clamps
  • pressure terminal for plain plug ferrules
  • 36in. of chain to wrap around pole
  • Penetrating screw to create EPZ zone into the pole

General

Catalog Number

C6000152A

UPC

096359724193

Dimensions

Weight

11.5 lb

Certifications And Compliance

Fault Current - ASTM Grade

Grade 5

Logistics

Pallet Quantity

28

Standard Package

1