HUBBELL POWER SYSTEMS
Image of C6001626 Penetrator Clamp for U.R.D. Cable - Chisel

Penetrator Clamp for U.R.D. Cable - Chisel

Brand: CHANCE Lineman Grade Tools

Catalog ID: C6001626

For temporary grounding of underground distribution cable with jacket over concentric neutral, specials help ensure contact with center conductor. Chisel-point main-line capacity is 112". C-Type in Chisel Sets fits conductors from #6 (0.162") to 636 kcmil ACSR (0.998").

Accepts Plain Plug Ferrules only

General

Catalog Number

C6001626

EU RoHS Indicator

No

Eye Screw/T-Handle Installation Torque (in-lb)

N/A

Ferrule Installation Torque (in-lb)

N/A

Handle Type

Eyescrew

Jaw Type

Chisel Point

Material

Aluminum

Terminal Connection Type

Pressure

UPC

096359023715

Dimensions

Jaw Opening Size - Maximum

.998 in

Jaw Opening Size - Minimum

.162 in

Weight

1.725 lb

Electrical Ratings

Grounding Wire Capacity Maximum

4/0 Cable w/ Plain Terminal

Grounding Wire Capacity Minimum

#2 Cable w/ Plain Terminal

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Eye Screw/T-Handle Installation Torque (in-lb)

N/A

Ferrule Installation Torque (in-lb)

N/A

Logistics

Carton Quantity

15

Pallet Quantity

450