HUBBELL POWER SYSTEMS
Image of T6001922 Penetrator Clamp for U.R.D. Cable - Spike

Penetrator Clamp for U.R.D. Cable - Spike

Brand: CHANCE Lineman Grade Tools

Catalog ID: T6001922

For temporary grounding of underground distribution cable with jacket over concentric neutral, specials help ensure contact with center conductor. Spike-point main-line capacity is 21?2". C-type in Spike Set fits conductors from #6 (0.162") to 2" O.D. bus.

Accepts Plain Plug Ferrules only

General

Catalog Number

T6001922

Eye Screw/T-Handle Installation Torque (in-lb)

N/A

Ferrule Installation Torque (in-lb)

N/A

Handle Type

Eyescrew

Jaw Type

Spike Point

Material

Aluminum

Terminal Connection Type

Pressure

UPC

096359061434

Dimensions

Jaw Opening Size - Maximum

2 in

Jaw Opening Size - Minimum

.162 in

Weight

1.96 lb

Electrical Ratings

Grounding Wire Capacity Maximum

4/0 Cable w/ Plain Terminal

Grounding Wire Capacity Minimum

#2 Cable w/ Plain Terminal

Force Related

Eye Screw/T-Handle Installation Torque (in-lb)

N/A

Ferrule Installation Torque (in-lb)

N/A

Logistics

Carton Quantity

15