Brand: EMC
Catalog ID: EM-PNSS1
3/8-16 threaded stainless steel Penta nut
Catalog Number
EM-PNSS1
Dimensions
0.907 in x .860 in x 0.375 in
Height
0.375 in
Length
0.907 in
Weight
0.051 lb
Width
.860 in