HUBBELL POWER SYSTEMS
Image of EM-4425ET Perforated Bonding Ribbon

Perforated Bonding Ribbon

Brand: EMC

Catalog ID: EM-4425ET

A tinned copper strip perforated with alternating slots and holes. Equivalent to a #6 AWG conductor (26,244 circular mil area).Available as a standard in 25-foot coils.

Provides bond when using heat-shrinkable material, For bonding in vaults. Replaces missing or defective bonds in the rehabilitation of pedestals and aerial closures.

Can be cut to length used in splice cases, enclosures, pedestals

General

Catalog Number

EM-4425ET

Material

Copper

Dimensions

Length

25 ft

Conductor Related

Conductor Size

#6 AWG