HUBBELL POWER SYSTEMS
Image of LP010026023T PEZ1 Poly EZ Box, Unheated, Insulated Enclosure, Polyethylene
* Representative image
Image of LP010026023T PEZ1 Poly EZ Box, Unheated, Insulated Enclosure, Polyethylene
play
play
play

PEZ1 Poly EZ Box, Unheated, Insulated Enclosure, Polyethylene

Brand: HOT BOX

Catalog ID: LP010026023T

PEZ1 Poly EZ Box - Beige - 10"W X 26"L X 23"H - Unheated - Insulated - Polyethylene

Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.

  • Quick & Easy Installation - Drop-over design is quick and easy to install.
  • Durable & Reliable - No matter what material is selected, all are built with quality materials which stand up to harsh outside elements.
  • Superior Freeze Protection - Self-regulating heat trace tape provides freeze protection.
  • Variety of Options - Drop-overs are available in Aluminum, Fiberglass or HDPE (Plastic) allowing you to select the best option for your application.

Product details

General

Catalog Number

LP010026023T

Heated?

No

Material

HDPE Plastic

UPC

662037213930

Dimensions

Dimensions

26 in x 10 in x 23 in

Height

23 in

Length

26 in

Mounting Pad / Base Plate Dimensions

22 X 36

Weight

24 lb

Width

10 in

Certifications And Compliance

Industry Standard(s)

ASSE 1060 Certified

Media

Videos

play
Hubbell Power Systems In Depth: HDPE UV Resistance
play
Hubbell Power Systems In Depth: Hot Box Overview
play
Hubbell Power Systems In Depth: PEZ New Construction