
Brand: Quazite
Catalog ID: SM2436Z50209BA
BABA Approved. SMC covers are a lightweight cover option making installation quick and easy while offering a non-skid surface for safety and meeting ANSI/SCTE 77 Tier 15 and Tier 22 rating.
Catalog Number
SM2436Z50209BA
Color
Gray
Load Rating (ANSI Tier)
T15
Material
Polymer Concrete
Weight Load Rating
15,000/22,500 lb.
Dimensions
36 in x 24 in x 24 in
Height
24 in
Length
36 in
Width
24 in
Buy America(n) Qualified
Buy American Act Compliant (All status valid till December 2026)
Load Rating (ANSI Tier)
T15
Weight Load Rating
15,000/22,500 lb.