Brand: QUAZITE
Catalog ID: SM2436Z50309BA
BABA Approved. SMC covers are a lightweight cover option making installation quick and easy while offering a non-skid surface for safety and meeting ANSI/SCTE 77 Tier 15 and Tier 22 rating.
Catalog Number
SM2436Z50309BA
Color
Gray
Load Rating (ANSI Tier)
T22
Material
Polymer Concrete
Weight Load Rating
22,500/33,750 lb.
Dimensions
36 in x 24 in x 24 in
Height
24 in
Length
36 in
Width
24 in