Brand: Hubbell Power Systems
Catalog ID: SM3048HH00009BA
BABA Approved. SMC covers are a lightweight cover option making installation quick and easy while offering a non-skid surface for safety and meeting ANSI/SCTE 77 Tier 15 and Tier 22 rating.
Catalog Number
SM3048HH00009BA
Color
Gray
Load Rating (ANSI Tier)
T22
Material
Sheet Molded Compound
Weight Load Rating
22,500/33,750 lb.
Length
48 in
Width
30 in
Load Rating (ANSI Tier)
T22
Weight Load Rating
22,500/33,750 lb.