HUBBELL POWER SYSTEMS
PH3 Arrester (120 kV Rated, 5010 mm Creep , BB Hardware)
1

PH3 Arrester (120 kV Rated, 5010 mm Creep , BB Hardware)

Brand: OHIO BRASS

Catalog ID: PH3145GV120BB

IEC Station Medium / High Quality Polymer Housed Hollow Core Surge Arrester

  • IEC silicone Station Medium class arrester
  • IEEE 693 High Performance Qualification
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

General

Catalog Number

PH3145GV120BB

Color

Gray Housing

Material

Silicone Polymer Housing

Type

Station

Dimensions

Depth

11.2 in

Height

76.8 in

Width

11.2 in

Electrical Ratings

Frequency Rating

48-62 Hz

Pressure Relief Capability-Symmetrical rms (kA)

63

Certifications And Compliance

Industry Standard(s)

IEC