HUBBELL POWER SYSTEMS
PH3 Arrester (66 kV Rated, 2880 mm Creep , AA Hardware)
1

PH3 Arrester (66 kV Rated, 2880 mm Creep , AA Hardware)

Brand: OHIO BRASS

Catalog ID: PH3072GV066AA

IEC Station Medium / High Quality Polymer Housed Hollow Core Surge Arrester

  • IEC silicone Station Medium class arrester
  • IEEE 693 High Performance Qualification
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

General

Catalog Number

PH3072GV066AA

Color

Gray Housing

Material

Silicone Polymer Housing

Type

Station

UPC

096359721857

Dimensions

Depth

11.2 in

Height

44.4 in

Width

11.2 in

Electrical Ratings

Frequency Rating

48-62 Hz

Pressure Relief Capability-Symmetrical rms (kA)

63

Certifications And Compliance

Industry Standard(s)

IEC