HUBBELL POWER SYSTEMS
1
1
play

PH4 Arrester (36 kV Rated, 2130 mm Creep Distance, AA Hardware)

Brand: OHIO BRASS

Catalog ID: PH4036GM036AA

IEC Station High / Polymer Housed Surge Arrester

IEC Polymer station class arresters for substation protection

  • IEC silicone Station High class arrester
  • IEEE 693 High Performance Qualification
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

Product details

General

Catalog Number

PH4036GM036AA

Color

Gray Housing

Material

Silicone Polymer Housing

Type

Station

UPC

096359834120

Electrical Ratings

Frequency Rating

48-62 Hz

Pressure Relief Capability-Symmetrical rms (kA)

63

Certifications And Compliance

Industry Standard(s)

IEC

Media

Videos

play
Hubbell Power Systems Metal Oxide Varistor