HUBBELL POWER SYSTEMS
Image of C4021164 Pivot Base for 42 in or 4ft Platforms

Pivot Base for 42 in or 4ft Platforms

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4021164

Includes Two 30 in (.76 m) Chain Binders with self-locking handwheels and one hinge pin

  • Handwheel on top and interlocking teeth on two pivot plates provide simple, sure adjustment to work angle needed
  • Two sizes vary in height to fit all applicable platforms
  • Pivot range permits 140° adjustment in increments of approximately 9° per tooth on matching plates
  • Turning Handle raises and lowers upper plate
  • Stainless-steel guide pin keeps plates aligned
  • Groove in upper plate centers on rib in base to ensure teeth engagement at every angle setting
  • Each Pivot Base includes 30" chain binders with self-locking handwheels and one hinge pin

General

Catalog Number

C4021164

Style

Pivot Mount

UPC

096359243854

Dimensions

Dimensions

25.5 in x 13 in x 10 in

Dimensions Metric

648 mm x 330 mm x 254 mm

Height

10 in

Height Metric

254 mm

Length

25.5 in

Length Metric

648 mm

Weight

30 lb

Weight Metric

13.6 kg

Width

13 in

Width Metric

330 mm

Logistics

Pallet Quantity

24