HUBBELL POWER SYSTEMS
Image of EM-6869-100 Plain Bonding Ribbon

Plain Bonding Ribbon

Brand: EMC

Catalog ID: EM-6869-100

For Bonding and grounding in manholes, underground and aerial outside plant. Can easily be cut to length. Soft temper, flat wire for easy installation. Solid wire for entering and exiting airtight applications. Tin plated for solderability and corrosion resistance. Meets Spec. CA06868.

5 Lb spool of soft temper flat wire for easy installation

Bonds cable racks and equipment to ground point that provides corrosion mitigation

General

Catalog Number

EM-6869-100

Dimensions

Dimensions

100 ft x 0.375 in x 0.0625 in

Height

0.0625 in

Length

100 ft

Weight

11.21 lb

Width

0.375 in