HUBBELL POWER SYSTEMS
Plasitsol End Cap for 1-1/2 in Epoxiglas® Series Pole
Image of 056395P Plasitsol End Cap for 1-1/2 in Epoxiglas® Series Pole

Plasitsol End Cap for 1-1/2 in Epoxiglas® Series Pole

Brand: CHANCE Lineman Grade Tools

Catalog ID: 056395P

Plastisol Cap.

Replacement cap for Epoxiglas® tools

General

Catalog Number

056395P

Series

Epoxiglas® Series

Style

Plastisol

UPC

096359212591

Dimensions

Weight

0.1 lb

Weight Metric

0.1 kg