HUBBELL POWER SYSTEMS
Plasitsol End Cap for 1-1/4 in Epoxiglas® Series Pole
Image of 056394P Plasitsol End Cap for 1-1/4 in Epoxiglas® Series Pole

Plasitsol End Cap for 1-1/4 in Epoxiglas® Series Pole

Brand: CHANCE Lineman Grade Tools

Catalog ID: 056394P

Plastisol Cap.

Replacement cap for Epoxiglas® tools

General

Catalog Number

056394P

Series

Epoxiglas® Series

Style

Plastisol

UPC

096359212584

Dimensions

Weight

0.1 lb

Weight Metric

0.1 kg