HUBBELL POWER SYSTEMS
Plasitsol End Cap for 2-1/2 in Epoxiglas® Series Pole
Image of 069214P Plasitsol End Cap for 2-1/2 in Epoxiglas® Series Pole

Plasitsol End Cap for 2-1/2 in Epoxiglas® Series Pole

Brand: CHANCE Lineman Grade Tools

Catalog ID: 069214P

PROTECTIVE CAP-PLASTISOL-FOR 2.5 in POLE, Plastisol Cap.

Replacement cap for Epoxiglas® tools

General

Catalog Number

069214P

EU RoHS Indicator

No

Series

Epoxiglas® Series

Style

Plastisol

UPC

096359220473

Dimensions

Weight

0.5 lb

Weight Metric

0.2 kg

Certifications And Compliance

EU RoHS Indicator

No