HUBBELL POWER SYSTEMS
Image of C4030175 Plastic Insulator Universal Tool

Plastic Insulator Universal Tool

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4030175

Plastic coating of the Ball and Socket Adjuster prevents damage to Epoxilator distribution deadend insulators during lifting or rotating of the insulator. Arms of the tool are designed to fit between the skirts of the insulator.

  • Designed to fit Universal Poles and any CHANCE Insulated Hand Tool with a universal fitting
  • Plastic coated arms of the tool are designed to fit between the skirts of the insulator for lifting and rotating

General

Catalog Number

C4030175

Style

Ball Socket Adjuster; Plastisol

UPC

096359017967

Dimensions

Weight

2 lb

Weight Metric

0.9 kg