HUBBELL POWER SYSTEMS
Image of C10PLLC PLASTIC LASHING STRAP, 10in

PLASTIC LASHING STRAP, 10in

Brand: Chance

Catalog ID: C10PLLC

Lashing straps used in conjunction with spacers to secure communications cable to messenger strand.

The Hubbell-Chance brand of communications hardware includes suspension clamps, lashing straps and clamps, spacers, reinforcing straps and extension brackets for messenger supported systems. For overhead service drops, products include, span clamps, house hooks, drive rings and deadend drop clamps. All products are manufactured in accordance with applicable communications industry specifications.

  • Includes integral buckle for securing
  • Loop strength 250 lbs.
  • Black acetal with stainless steel locking barbs in buckle
  • UV resistant and halogen free
  • Use PSC2170130 strap tensioning tool for tensioning and cutting excess strap material

General

Catalog Number

C10PLLC

Material

Plastic

UPC

096359657019

Dimensions

Length

10 in

Weight

0.03 lb

Width

0.5 in

Logistics

Carton Quantity

1000 EA

Pallet Quantity

28000