HUBBELL POWER SYSTEMS
Image of C16PLLC PLASTIC LASHING STRAP, 16in

PLASTIC LASHING STRAP, 16in

Brand: Chance

Catalog ID: C16PLLC

Lashing straps used in conjunction with spacers to secure communications cable to messenger strand.

The Hubbell-Chance brand of communications hardware includes suspension clamps, lashing straps and clamps, spacers, reinforcing straps and extension brackets for messenger supported systems. For overhead service drops, products include, span clamps, house hooks, drive rings and deadend drop clamps. All products are manufactured in accordance with applicable communications industry specifications.

  • Includes integral buckle for securing
  • Loop strength 250 lbs.
  • Black acetal with stainless steel locking barbs in buckle
  • UV resistant and halogen free
  • Use PSC2170130 strap tensioning tool for tensioning and cutting excess strap material

General

Catalog Number

C16PLLC

Material

Plastic

UPC

096359657071

Dimensions

Length

16 in

Weight

0.03 lb

Width

0.5 in

Logistics

Carton Quantity

500

Pallet Quantity

12000