HUBBELL POWER SYSTEMS
Plastic Splice Tray 24 Fiber Standard Size Tall
Image of PSCSTPS24T Plastic Splice Tray 24 Fiber Standard Size Tall

Plastic Splice Tray 24 Fiber Standard Size Tall

Brand: Hubbell Power Systems

Catalog ID: PSCSTPS24T

Plastic Splice Tray with 24 Single-Fiber Splice Capacity, Standard Size Tall

Plastic Splice Trays include an ABS plastic tray base with integrated fiber routing and splice chip retention tabs and recessed buffer tube tie-wrap slots.

  • Includes: Tray, Lid, one 12 Position Single Fiber Double-stack Splice Chip, Zip Ties and Felt
  • Tray - ABS w/ integrated fiber routing and chip retention tabs
  • Lid - Clear Polystyrene
  • Splice Chips - EPDM w/ high performance tape

General

Catalog Number

PSCSTPS24T

Single Fusion Splice Capacity - Maximum

24

Style

Standard

UPC

096359727750

Dimensions

Dimensions

12.000 in x 4.590 in x 0.650 in

Height

0.65 in

Length

12 in

Width

4.59 in

Logistics

Carton Quantity

12

Standard Package

1