HUBBELL POWER SYSTEMS
Plastic Splice Tray 288 Mass Fusion Wide Size
Image of PSCSTPR288 Plastic Splice Tray 288 Mass Fusion Wide Size

Plastic Splice Tray 288 Mass Fusion Wide Size

Brand: Hubbell Power Systems

Catalog ID: PSCSTPR288

Plastic Splice Tray with 288 Mass Fusion Splice Capacity, Wide Size

Plastic Splice Trays include an ABS plastic tray base with integrated fiber routing and splice chip retention tabs and recessed buffer tube tie-wrap slots.

  • Includes: Tray, Lid, two 12 Position Mass Fusion Splice Chips, Zip Ties and Felt
  • Tray - ABS w/ integrated fiber routing and chip retention tabs
  • Lid - Clear Polystyrene
  • Splice Chips - EPDM w/ high performance tape

General

Catalog Number

PSCSTPR288

Style

Wide

UPC

096359727736

Dimensions

Dimensions

12.197 in x 5.270 in x 0.650 in

Height

0.65 in

Length

12.197 in

Width

5.27 in

Logistics

Carton Quantity

12

Standard Package

1