HUBBELL POWER SYSTEMS
Image of PSCSTPS48 Plastic Splice Tray 48 Fiber Wide Size

Plastic Splice Tray 48 Fiber Wide Size

Brand: Hubbell Power Systems

Catalog ID: PSCSTPS48

Plastic Splice Tray with 48 Single-Fiber Splice Capacity, Wide Size

Plastic Splice Trays include an ABS plastic tray base with integrated fiber routing and splice chip retention tabs and recessed buffer tube tie-wrap slots.

  • Includes: Tray, Lid, four 12 Position Single Fiber Splice Chips, Zip Ties and Felt
  • Tray - ABS w/ integrated fiber routing and chip retention tabs
  • Lid - Clear Polystyrene
  • Splice Chips - EPDM w/ high performance tape

General

Catalog Number

PSCSTPS48

Single Fusion Splice Capacity - Maximum

48

Style

Wide

UPC

096359727767

Dimensions

Dimensions

12.197 in x 5.270 in x 0.400 in

Height

0.4 in

Length

12.197 in

Width

5.27 in

Logistics

Carton Quantity

24

Standard Package

1