HUBBELL POWER SYSTEMS
Image of PSCSTPS72 Plastic Splice Tray 72 Fiber Wide Size

Plastic Splice Tray 72 Fiber Wide Size

Brand: Hubbell Power Systems

Catalog ID: PSCSTPS72

Plastic Splice Tray with 72 Single-Fiber Splice Capacity, Wide Size

Plastic Splice Trays include an ABS plastic tray base with integrated fiber routing and splice chip retention tabs and recessed buffer tube tie-wrap slots.

  • Includes: Tray, Lid, three 12 Position Single Fiber Double-stack Splice Chips, Zip Ties and Felt
  • Tray - ABS w/ integrated fiber routing and chip retention tabs
  • Lid - Clear Polystyrene
  • Splice Chips - EPDM w/ high performance tape

General

Catalog Number

PSCSTPS72

Single Fusion Splice Capacity - Maximum

72

Style

Wide

UPC

096359727774

Dimensions

Dimensions

12.197 in x 5.270 in x 0.650 in

Height

0.65 in

Length

12.197 in

Weight

0.667 lb

Width

5.27 in

Logistics

Carton Quantity

24

Standard Package

1