HUBBELL POWER SYSTEMS
Image of C1100954222 Plate, Pole Bearing, 2 plates with one 22in bolt, no lag screws included

Plate, Pole Bearing, 2 plates with one 22in bolt, no lag screws included

Brand: Chance

Catalog ID: C1100954222

Bearing plates qty=2 with one 7/8" x 22in bolts.

Chance Pole Bearing Plates are used to help prevent a direct buried pole from sinking in soft soils. The installation also helps prevent jacking or "walking" the structure out of the ground. Plate installs in the bottom of the pole hole and are used primarily on H-frame structures.

  • Bearing plates are used at the bottom of poles to help prevent poles from sinking or being pushed up from water pressure
  • They are installed in pairs using 7/8” bolts
  • Hot dipped galvanized per ASTM A153

General

Application

Earth Tension Anchoring

Catalog Number

C1100954222

Coating

Galvanized, ASTM A-153

Material Type

Non-Standard

Type

Pole Bearing Plate

UPC

096359521600

Dimensions

Area

122 in²

Bolt Length

22 in

Dimensions

24.250 in x 7.750 in x 9.125 in

Height

9.125 in

Length

24.25 in

Weight

44.25 lb

Width

7.75 in

Logistics

Pallet Quantity

20

Standard Package

1