HUBBELL POWER SYSTEMS
Image of PSC4021450 Platform Set, 1m x 1m (2 - 1m x 0.5m boards) (International Only)
Image of PSC4021450 Platform Set, 1m x 1m (2 - 1m x 0.5m boards) (International Only)

Platform Set, 1m x 1m (2 - 1m x 0.5m boards) (International Only)

Brand: Chance Lineman Tools & Equipment

Catalog ID: PSC4021450

Platform Set, 1m x 1m (2 - 1m x 0.5m boards), for Insulated Scaffolding Set. Insulated Scaffolding is not available for sale or use in the USA and Canada.

1m x 0.5m Module (set of 2)

Product details

General

Catalog Number

PSC4021450

Style

Platform Set, 1m x 1m (2 - 1m x 0.5m boards)

Dimensions

Weight

30.6 lb

WeightMetric

13.9 kg

Resources and downloads