HUBBELL POWER SYSTEMS
Image of B-88733-70 POC 88 Series Bushing - 25kV

POC 88 Series Bushing - 25kV

Brand: PCORE Electric

Catalog ID: B-88733-70

POC® 25kV-3000A Transformer-Circuit Breaker Bushing, Paper-Oil-Capacitor Type, Rated per IEEE C57.19.01, Bottom Connected for Air-to-Oil Applications, 21.00" Min. Oil Immersion Level

POC type bushings feature an oil impgregnated capacitance graded core with an external porcelain insulator. POC type bushings are oil filled.

  • Paper oil capacitor wound core with external porcelain insulator
  • High seismic