HUBBELL POWER SYSTEMS
Image of B-88913-200-70 POC 88 Series Bushing - 46kV

POC 88 Series Bushing - 46kV

Brand: PCORE Electric

Catalog ID: B-88913-200-70

POC® 46kV-1200A Quick-Link Transformer Bushing, Paper-Resin-Capacitor Type, Rated per IEEE C57.19.01, Draw-Lead/Bottom Connected for Air-to-Oil Applications, 21.00" Min. Oil Immersion Level

POC type bushings feature an oil impgregnated capacitance graded core with an external porcelain insulator. POC type bushings are oil filled.

  • Paper oil capacitor wound core with external porcelain insulator
  • Quick Link™ bushing
  • High seismic