HUBBELL POWER SYSTEMS
Image of B-88013-70 POC 88 Series Bushing - 69kV
* Representative image
Image of B-88013-70 POC 88 Series Bushing - 69kV

POC 88 Series Bushing - 69kV

Brand: PCORE Electric

Catalog ID: B-88013-70

POC® 69kV-400A/1200A Transformer-Circuit Breaker Bushing, Paper-Oil-Capacitor Type, Rated per IEEE C57.19.01, Draw-lead Connected/Bottom Connected for Air-to-Oil Applications, 21.00" Min. Oil Immersion Level

POC type bushings feature an oil impgregnated capacitance graded core with an external porcelain insulator. POC type bushings are oil filled.

  • Paper oil capacitor wound core with external porcelain insulator
  • High seismic

Product details

General

Application

Transformer-Oil Circuit Breaker

Bottom Terminal Type

Threaded w/ Hole

Catalog Number

B-88013-70

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

Porcelain

Mounting Position

Vertical

Number of Flange Mounting Holes

6

Test Tap

Yes

Top Terminal Plating

Silver Plated

Top Terminal Type

Threaded

Type

Condenser Bushings

Dimensions

Above Flange Length

35.06 in

Below Flange Length

37.5 in

Diameter - Below Flange Maximum D <gt/> 1"

5.25 in

Diameter - Below Flange Maximum P

6.00 in

Diameter - Bottom Terminal Outside

1 1/2-12

Diameter - Live Part Top

7.25 in

Diameter - Top Terminal Outside

1 1/2-12

Dimensions

72.56 in x 11.00 in x 72.56 in

Effective Length - Bottom Terminal

2.12 in

Effective Length - Top Terminal

2.50 in

Flange Mounting Hole Bolt Circle

9.25 in

Flange Mounting Hole Diameter

0.88 in

Flange Outside Diameter

11 in

Height

72.56 in

Length

72.56 in

Length - Drawlead Above Flange

31.12 in

Length - Ground Shield

21.00 in

Length - Live Part Top

7.25 in

Length - Minimum Oil Immersion Level

21.00 in

Sealing Surface Outside Diameter

8.25 in

Stud Inside Diameter

0.88 in

Weight

155 lb

Width

11 in

Electrical Ratings

BIL

350 kV

Current Rating

  • 400 A
  • 1200 A

kV Class

69 kV

Minimum Creepage

54 in

Minimum Strike

24 in

Certifications And Compliance

Industry Standard(s)

IEEE