HUBBELL POWER SYSTEMS
POCĀ® 88 Series Bushing - Model B-88723-204-70 - 25kV
Image of B-88723-204-70 POCĀ® 88 Series Bushing - Model B-88723-204-70 - 25kV

POCĀ® 88 Series Bushing - Model B-88723-204-70 - 25kV

Brand: PCORE Electric

Catalog ID: B-88723-204-70

POCĀ® Quick-Link Transformer Bushing - 25kV/2000A - Draw-Lead/Bottom Connected for Air-to-Oil Applications - 21.00" Min. Oil Immersion Level

POC type bushings feature an oil impgregnated capacitance graded core with an external porcelain insulator. POC type bushings are oil filled.

  • Paper oil capacitor wound core with external porcelain insulator
  • Quick Linkā„¢ bushing
  • High seismic

General

Application

Transformer-Oil Circuit Breaker

Bottom Terminal Type

2-Hole NEMA Pad

Catalog Number

B-88723-204-70

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

Porcelain

Mounting Position

Vertical

Number of Flange Mounting Holes

4

Test Tap

Yes

Top Terminal Plating

Silver Plated

Top Terminal Type

Threaded

Type

Condenser Bushings

Dimensions

Above Flange Length

20.88 in

Below Flange Length

36.06 in

Diameter - Below Flange Maximum D <gt/> 1"

4.00 in

Diameter - Below Flange Maximum P

5.00 in

Diameter - Live Part Top

7.25 in

Diameter - Top Terminal Outside

2-12

Dimensions

56.94 in x 9.38 in x 56.94 in

Effective Length - Top Terminal

2.50 in

Flange Mounting Hole Bolt Circle

8.25 in

Flange Mounting Hole Diameter

0.88 in

Flange Outside Diameter

10 in

Height

56.94 in

Length

56.94 in

Length - Drawlead Above Flange

16.94 in

Length - Ground Shield

21.00 in

Length - Live Part Top

7.25 in

Length - Minimum Oil Immersion Level

21.00 in

Sealing Surface Outside Diameter

7.25 in

Weight

100 lb

Width

9.38 in

Electrical Ratings

BIL

150 kV

Current Rating

2000 A

kV Class

25 kV

Minimum Creepage

20 in

Minimum Strike

11 in

Certifications And Compliance

Industry Standard(s)

IEEE

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Bottom Terminal Type

2-Hole NEMA Pad

Mounting Position

Vertical

Number of Flange Mounting Holes

4