HUBBELL POWER SYSTEMS
Image of B-88012-340-70 POCĀ® Bushing - Model B-88012-340-70 - 69kV

POCĀ® Bushing - Model B-88012-340-70 - 69kV

Brand: PCORE Electric

Catalog ID: B-88012-340-70

POCĀ® 69KV- Transformer-Circuit Breaker Bushing - 69KV/400A - Draw lead Connected for Air-to-Oil Applications - 16.50" Min. Oil Immersion Level.

POC type bushings feature a oil impregnated capacitance graded core with an external porcelain insulator

  • Oil impregnated paper wound core with external porcelain insulator
  • High seismic

General

Catalog Number

B-88012-340-70

Type

Condenser Bushings

Dimensions

Dimensions

65.06 in x 9.38 in x 65.06 in

Height

65.06 in

Length

65.06 in

Weight

150 lb

Width

9.38 in

Electrical Ratings

BIL

350 kV

Current Rating

400 A

kV Class

69 kV

Operational

Minimum Oil Level

16.5