HUBBELL POWER SYSTEMS
Image of B-88023-47-70 POCĀ® Bushing - Model B-88023-47-70 - 69kV

POCĀ® Bushing - Model B-88023-47-70 - 69kV

Brand: PCORE Electric

Catalog ID: B-88023-47-70

POCĀ® 69KV- Transformer-Circuit Breaker Bushing - 69KV/2000A - Draw lead Connected for Air-to-Oil Applications - 21.00" Min. Oil Immersion Level.

POC type bushings feature a oil impregnated capacitance graded core with an external porcelain insulator

  • Oil impregnated paper wound core with external porcelain insulator
  • High seismic

General

Catalog Number

B-88023-47-70

Type

Condenser Bushings

Dimensions

Dimensions

70.44 in x 11.00 in x 70.44 in

Height

70.44 in

Length

70.44 in

Weight

149 lb

Width

11 in

Electrical Ratings

BIL

350 kV

Current Rating

2000 A

kV Class

69 kV

Operational

Minimum Oil Level

21