HUBBELL POWER SYSTEMS
Image of B-88743-223-70 POCĀ® Bushing - Model B-88743-223-70 - 25kV

POCĀ® Bushing - Model B-88743-223-70 - 25kV

Brand: PCORE Electric

Catalog ID: B-88743-223-70

POCĀ® 25KV- Transformer-Circuit Breaker Bushing - 25KV/4000A - Draw lead Connected for Air-to-Oil Applications - 21.00" Min. Oil Immersion Level.

POC type bushings feature a oil impregnated capacitance graded core with an external porcelain insulator

  • Oil impregnated paper wound core with external porcelain insulator
  • High seismic

General

Catalog Number

B-88743-223-70

Type

Condenser Bushings

Dimensions

Dimensions

56.75 in x 10.50 in x 56.75 in

Height

56.75 in

Length

56.75 in

Weight

250 lb

Width

10.5 in

Electrical Ratings

BIL

150 kV

Current Rating

4000 A

kV Class

25 kV

Operational

Minimum Oil Level

21