HUBBELL POWER SYSTEMS
Image of B-88762-70 POCĀ® Bushing - Model B-88762-70 - 25kV

POCĀ® Bushing - Model B-88762-70 - 25kV

Brand: PCORE Electric

Catalog ID: B-88762-70

POCĀ® 25KV- Transformer-Circuit Breaker Bushing - 25KV/6000A - Draw lead Connected for Air-to-Oil Applications - 16.50" Min. Oil Immersion Level.

POC type bushings feature a oil impregnated capacitance graded core with an external porcelain insulator

  • Oil impregnated paper wound core with external porcelain insulator
  • High seismic

General

Catalog Number

B-88762-70

Type

Condenser Bushings

Dimensions

Dimensions

49.63 in x 10.88 in x 49.63 in

Height

49.63 in

Length

49.63 in

Weight

223 lb

Width

10.88 in

Electrical Ratings

BIL

150 kV

Current Rating

6000 A

kV Class

25 kV

Operational

Minimum Oil Level

16.5