HUBBELL POWER SYSTEMS
Image of B-88822-8-70 POCĀ® Bushing - Model B-88822-8-70 - 34.5kV

POCĀ® Bushing - Model B-88822-8-70 - 34.5kV

Brand: PCORE Electric

Catalog ID: B-88822-8-70

POCĀ® 34.5KV- Transformer-Circuit Breaker Bushing - 34.5KV/2000A - Draw lead Connected for Air-to-Oil Applications - 16.50" Min. Oil Immersion Level.

POC type bushings feature a oil impregnated capacitance graded core with an external porcelain insulator

  • Oil impregnated paper wound core with external porcelain insulator
  • High seismic

General

Catalog Number

B-88822-8-70

Type

Condenser Bushings

Dimensions

Dimensions

50.00 in x 8.75 in x 50.00 in

Height

50 in

Length

50 in

Weight

98 lb

Width

8.75 in

Electrical Ratings

BIL

200 kV

Current Rating

2000 A

kV Class

34.5 kV

Operational

Minimum Oil Level

16.5