HUBBELL POWER SYSTEMS
Image of B-88933-149-70 POCĀ® Bushing - Model B-88933-149-70 - 46kV

POCĀ® Bushing - Model B-88933-149-70 - 46kV

Brand: PCORE Electric

Catalog ID: B-88933-149-70

POCĀ® 46KV- Transformer-Circuit Breaker Bushing - 46KV/3000A - Draw lead Connected for Air-to-Oil Applications - 21.00" Min. Oil Immersion Level.

POC type bushings feature a oil impregnated capacitance graded core with an external porcelain insulator

  • Oil impregnated paper wound core with external porcelain insulator
  • High seismic

General

Catalog Number

B-88933-149-70

Type

Condenser Bushings

Dimensions

Dimensions

61.31 in x 9.38 in x 61.31 in

Height

61.31 in

Length

61.31 in

Weight

150 lb

Width

9.38 in

Electrical Ratings

BIL

250 kV

Current Rating

3000 A

kV Class

46 kV

Operational

Minimum Oil Level

21