HUBBELL POWER SYSTEMS
Image of B-88943-203-70 POCĀ® Bushing - Model B-88943-203-70 - 46kV

POCĀ® Bushing - Model B-88943-203-70 - 46kV

Brand: PCORE Electric

Catalog ID: B-88943-203-70

POCĀ® 46KV- Transformer-Circuit Breaker Bushing - 46KV/4000A - Draw lead Connected for Air-to-Oil Applications - 21.00" Min. Oil Immersion Level.

POC type bushings feature a oil impregnated capacitance graded core with an external porcelain insulator

  • Oil impregnated paper wound core with external porcelain insulator
  • High seismic

General

Catalog Number

B-88943-203-70

Type

Condenser Bushings

Dimensions

Dimensions

65.38 in x 10.88 in x 65.38 in

Height

65.38 in

Length

65.38 in

Weight

210 lb

Width

10.88 in

Electrical Ratings

BIL

250 kV

Current Rating

4000 A

kV Class

46 kV

Operational

Minimum Oil Level

21