HUBBELL POWER SYSTEMS
Image of POC550G0800X01 POCĀ® Bushing - Model POC550G0800X01 - 115kV

POCĀ® Bushing - Model POC550G0800X01 - 115kV

Brand: PCORE Electric

Catalog ID: POC550G0800X01

POCĀ® Transformer-Circuit Breaker Bushing - 115 kV/800A - Draw lead Connected for Air-to-Oil Applications - 23.00" Min. Oil Immersion Level.

POC type bushings feature a oil impregnated capacitance graded core with an external porcelain insulator

  • Oil impregnated paper wound core with external porcelain insulator
  • High seismic

General

Catalog Number

POC550G0800X01

Type

Condenser Bushings

Dimensions

Dimensions

100.88 in x 15.25 in x 100.88 in

Height

100.88 in

Length

100.88 in

Weight

305 lb

Width

15.25 in

Electrical Ratings

BIL

550 kV

Current Rating

800 A

kV Class

115 kV

Operational

Minimum Oil Level

23