HUBBELL POWER SYSTEMS
Image of POC650G0800SX16 POCĀ® Bushing - Model POC650G0800SX16 - 138kV

POCĀ® Bushing - Model POC650G0800SX16 - 138kV

Brand: PCORE Electric

Catalog ID: POC650G0800SX16

POCĀ® Transformer-Circuit Breaker Bushing - 138 kV/800A - Draw lead Connected for Air-to-Oil Applications - 23.00" Min. Oil Immersion Level.

POC type bushings feature a oil impregnated capacitance graded core with an external porcelain insulator

  • Oil impregnated paper wound core with external porcelain insulator
  • High seismic

General

Catalog Number

POC650G0800SX16

Type

Condenser Bushings

Dimensions

Dimensions

113.38 in x 16.25 in x 113.38 in

Height

113.38 in

Length

113.38 in

Weight

375 lb

Width

16.25 in

Electrical Ratings

BIL

650 kV

Current Rating

800 A

kV Class

138 kV

Operational

Minimum Oil Level

23