HUBBELL POWER SYSTEMS
Image of POC900G0800CPSV POCĀ® Bushing - Model POC900G0800CPSV - 230kV

POCĀ® Bushing - Model POC900G0800CPSV - 230kV

Brand: PCORE Electric

Catalog ID: POC900G0800CPSV

POCĀ® Transformer-Circuit Breaker Bushing - 230 kV/800A - Draw lead Connected for Air-to-Oil Applications - 23.00" Min. Oil Immersion Level.

POC type bushings feature a oil impregnated capacitance graded core with an external porcelain insulator

  • Oil impregnated paper wound core with external porcelain insulator
  • High seismic

General

Catalog Number

POC900G0800CPSV

Type

Condenser Bushings

Dimensions

Dimensions

140.69 in x 23 in x 140.69 in

Height

140.69 in

Length

140.69 in

Weight

721 lb

Width

23 in

Electrical Ratings

BIL

900 kV

Current Rating

800 A

kV Class

230 kV

Operational

Minimum Oil Level

23