HUBBELL POWER SYSTEMS
Image of POC900G1216Z087 POCĀ® Bushing - Model POC900G1216Z087 - 230kV

POCĀ® Bushing - Model POC900G1216Z087 - 230kV

Brand: PCORE Electric

Catalog ID: POC900G1216Z087

POCĀ® Transformer-Circuit Breaker Bushing - 230 kV/1200A - Bottom Connected for Air-to-Oil Applications - 26.75" Min. Oil Immersion Level.

POC type bushings feature a oil impregnated capacitance graded core with an external porcelain insulator

  • Oil impregnated paper wound core with external porcelain insulator
  • High seismic

General

Catalog Number

POC900G1216Z087

Type

Condenser Bushings

Dimensions

Dimensions

149.94 in x 23 in x 149.94 in

Height

149.94 in

Length

149.94 in

Weight

720 lb

Width

23 in

Electrical Ratings

BIL

1050 kV

Current Rating

1200 A

kV Class

230 kV

Operational

Minimum Oil Level

26.75