HUBBELL POWER SYSTEMS
Image of POC900G3000Z063 POCĀ® Bushing - Model POC900G3000Z063 - 230kV

POCĀ® Bushing - Model POC900G3000Z063 - 230kV

Brand: PCORE Electric

Catalog ID: POC900G3000Z063

POCĀ® Transformer-Circuit Breaker Bushing - 230 kV/3000A - Bottom Connected for Air-to-Oil Applications - 26.75" Min. Oil Immersion Level.

POC type bushings feature a oil impregnated capacitance graded core with an external porcelain insulator

  • Oil impregnated paper wound core with external porcelain insulator
  • High seismic

General

Catalog Number

POC900G3000Z063

Type

Condenser Bushings

Dimensions

Dimensions

149.31 in x 23 in x 149.31 in

Height

149.31 in

Length

149.31 in

Weight

828 lb

Width

23 in

Electrical Ratings

BIL

900 kV

Current Rating

3000 A

kV Class

230 kV

Operational

Minimum Oil Level

26.75