HUBBELL POWER SYSTEMS
Image of POC900G1216SX17 POC Series II Bushing – 230kV

POC Series II Bushing – 230kV

Brand: PCORE Electric

Catalog ID: POC900G1216SX17

POC® 230kV-1200A Transformer-Circuit Breaker Bushing, Paper-Oil-Capacitor Type, Rated per IEEE C57.19.01, Bottom Connected for Air-to-Oil Applications, 26.75" Min. Oil Immersion Level

POC type bushings feature an oil impgregnated capacitance graded core with an external porcelain insulator. POC type bushings are oil filled.

  • Paper oil capacitor wound core with external porcelain insulator
  • High creep upper porcelain, High seismic