HUBBELL POWER SYSTEMS
Image of POC1175G1216S POC Series II Bushing – 345kV

POC Series II Bushing – 345kV

Brand: PCORE Electric

Catalog ID: POC1175G1216S

POC® 345kV-1200A Transformer-Circuit Breaker Bushing, Paper-Oil-Capacitor Type, Rated per IEEE C57.19.01, Bottom Connected for Air-to-Oil Applications, 23.00" Min. Oil Immersion Level

POC type bushings feature an oil impgregnated capacitance graded core with an external porcelain insulator. POC type bushings are oil filled.

  • Paper oil capacitor wound core with external porcelain insulator
  • High creep upper porcelain, High seismic

General

Application

Transformer-Oil Circuit Breaker

Catalog Number

POC1175G1216S

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

Porcelain

Mounting Position

Vertical

Number of Flange Mounting Holes

12

Test Tap

Yes

Top Terminal Plating

Silver Plated

Top Terminal Type

Threaded

Type

Condenser Bushings

Dimensions

Above Flange Length

139.38 in

Below Flange Length

51 in

Diameter - Below Flange Maximum D <gt/> 1"

12.50 in

Diameter - Below Flange Maximum P

12.50 in

Diameter - Bottom Terminal Bolt Circle

6.75 in

Diameter - Bottom Terminal Bolt Holes

1/2-13

Diameter - Bottom Terminal Outside

8.25 in

Diameter - Live Part Top

14.00 in

Diameter - Top Terminal Outside

1 1/2-12

Dimensions

190.38 in x 23 in x 190.38 in

Effective Length - Top Terminal

2.00 in

Flange Mounting Hole Bolt Circle

21 in

Flange Mounting Hole Diameter

1.25 in

Flange Outside Diameter

23 in

Height

190.38 in

Length

190.38 in

Length - Ground Shield

23.00 in

Length - Live Part Top

18.31 in

Length - Minimum Oil Immersion Level

23.00 in

Sealing Surface Outside Diameter

19.62 in

Stud Inside Diameter

2 in

Weight

1250 lb

Width

23 in

Electrical Ratings

BIL

1175 kV

Current Rating

1200 A

kV Class

345 kV

Minimum Creepage

345 in

Minimum Strike

115 in

Certifications And Compliance

Industry Standard(s)

IEEE

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Mounting Position

Vertical

Number of Flange Mounting Holes

12