HUBBELL POWER SYSTEMS
POCĀ® Series II Bushing - Model POC1175G2000S - 345kV
Image of POC1175G2000S POCĀ® Series II Bushing - Model POC1175G2000S - 345kV

POCĀ® Series II Bushing - Model POC1175G2000S - 345kV

Brand: PCORE Electric

Catalog ID: POC1175G2000S

POC®® - Transformer-Circuit Breaker Bushing - 345kV/2000A - Bottom Connected for Air-to-Oil Applications - 23.00" Min. Oil Immersion Level

POC type bushings feature an oil impgregnated capacitance graded core with an external porcelain insulator. POC type bushings are oil filled.

  • Paper oil capacitor wound core with external porcelain insulator
  • High creep upper porcelain, High seismic

General

Application

Transformer-Oil Circuit Breaker

Catalog Number

POC1175G2000S

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

Porcelain

Mounting Position

Vertical

Number of Flange Mounting Holes

12

Test Tap

Yes

Top Terminal Plating

Silver Plated

Top Terminal Type

Threaded

Type

Condenser Bushings

Dimensions

Above Flange Length

138.25 in

Below Flange Length

51 in

Diameter - Below Flange Maximum D <gt/> 1"

12.50 in

Diameter - Below Flange Maximum P

12.50 in

Diameter - Bottom Terminal Bolt Circle

6.75 in

Diameter - Bottom Terminal Bolt Holes

1/2-13

Diameter - Bottom Terminal Outside

8.25 in

Diameter - Live Part Top

14.00 in

Diameter - Top Terminal Outside

1 1/2-12

Dimensions

189.25 in x 23 in x 189.25 in

Effective Length - Top Terminal

2.50 in

Flange Mounting Hole Bolt Circle

21 in

Flange Mounting Hole Diameter

1.25 in

Flange Outside Diameter

23 in

Height

189.25 in

Length

189.25 in

Length - Ground Shield

23.00 in

Length - Live Part Top

17.19 in

Length - Minimum Oil Immersion Level

23.00 in

Sealing Surface Outside Diameter

19.62 in

Weight

1260 lb

Width

23 in

Electrical Ratings

BIL

1175 kV

Current Rating

2000 A

kV Class

345 kV

Minimum Creepage

345 in

Minimum Strike

115 in

Certifications And Compliance

Industry Standard(s)

IEEE

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Minimum Oil Level

23

Configuration

Mounting Position

Vertical

Number of Flange Mounting Holes

12