HUBBELL POWER SYSTEMS
POCĀ® Series II Bushing - Model POC650G2500RS - 138kV
Image of POC650G2500RS POCĀ® Series II Bushing - Model POC650G2500RS - 138kV

POCĀ® Series II Bushing - Model POC650G2500RS - 138kV

Brand: PCORE Electric

Catalog ID: POC650G2500RS

POCĀ® Transformer-Circuit Breaker Bushing - 138kV/2500A - Bottom Connected for Air-to-Oil Applications - 23.00" Min. Oil Immersion Level

POC type bushings feature an oil impgregnated capacitance graded core with an external porcelain insulator. POC type bushings are oil filled.

  • Paper oil capacitor wound core with external porcelain insulator
  • High creep upper porcelain, High seismic

General

Application

Transformer-Oil Circuit Breaker

Catalog Number

POC650G2500RS

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

Porcelain

Mounting Position

Vertical

Number of Flange Mounting Holes

6

Test Tap

Yes

Top Terminal Plating

Silver Plated

Top Terminal Type

Threaded

Type

Condenser Bushings

Dimensions

Above Flange Length

65.5 in

Below Flange Length

46.75 in

Diameter - Below Flange Maximum D <gt/> 1"

8.00 in

Diameter - Below Flange Maximum P

8.00 in

Diameter - Bottom Terminal Bolt Circle

3.75 in & 6.75 in

Diameter - Bottom Terminal Bolt Holes

3/8-16 & 1/2-13

Diameter - Bottom Terminal Outside

7.75 in

Diameter - Live Part Top

9.25 in

Diameter - Top Terminal Outside

1 1/2-12

Dimensions

112.25 in x 16.25 in x 112.25 in

Effective Length - Top Terminal

2.50 in

Flange Mounting Hole Bolt Circle

14.25 in

Flange Mounting Hole Diameter

1.25 in

Flange Outside Diameter

16.25 in

Height

112.25 in

Length

112.25 in

Length - Ground Shield

23.00 in

Length - Live Part Top

7.00 in

Length - Minimum Oil Immersion Level

23.00 in

Sealing Surface Outside Diameter

12.88 in

Weight

375 lb

Width

16.25 in

Electrical Ratings

BIL

650 kV

Current Rating

2500 A

kV Class

138 kV

Minimum Creepage

126 in

Minimum Strike

54 in

Certifications And Compliance

Industry Standard(s)

IEEE

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Minimum Oil Level

23

Configuration

Mounting Position

Vertical

Number of Flange Mounting Holes

6